Adaptors for mounting DPX-IS 250 on symmetrical rail
Bell - for industrial and alarm use - IP44 - IK10 - 110/130 V~ - Ø150 mm gong
Bell - for industrial and alarm use - IP44 - IK10 230 V~ - Ø250 mm gong
Industrial warning device - IP20 - IK08 - 110 dB - 24 V~/= - 820 mA
Industrial warning device - IP20 - IK08 - 110 dB 230 V~ - 120 mA
Electromechanical siren - IP30 - IK05 - 12 V= - 11 W- 889 mA
Electromechanical siren - IP30 - IK05 - 24 V= - 12 W- 516 mA
Electromechanical siren - IP30 - IK05 - 24 V~ - 12.5 W- 531 mA
Electromechanical siren - IP30 - IK05 - 110 V~ - 70 W- 400 mA
Electromechanical siren - IP30 - IK05 230 V~ - 57 W- 250 mA
Rotary handle - vari-depth for DPX-IS 1600 - standard
Rotary handle - vari-depth for DPX-IS 1600 - for emergency use
Cage terminals (4) - for DPX 250 ER - rigid cable 185 mm² / 150 mm² flexible
Isolating switch - DPX-IS 1600 with release - 3P - 800 A - front handle
Isolating switch - DPX-IS 1600 with release - 3P - 1000 A - front handle
Isolating switch - DPX-IS 1600 with release - 3P - 1250 A - front handle
Isolating switch - DPX-IS 1600 with release - 3P - 1600 A - front handle
Isolating switch - DPX-IS 1600 with release - 4P - 800 A - front handle
Isolating switch - DPX-IS 1600 with release - 4P - 1000 A - front handle
Isolating switch - DPX-IS 1600 with release - 4P - 1250 A - front handle
Isolating switch - DPX-IS 1600 with release - 4P - 1600 A - front handle
Isolating switch - DPX-IS 250 without release - 3P - 160 A - front handle
Isolating switch - DPX-IS 250 without release - 3P - 250 A - front handle
Isolating switch - DPX-IS 250 without release - 4P - 160 A - front handle