Bell - for industrial and alarm use - IP44 - IK10 - 110/130 V~ - Ø150 mm gong
Bell - for industrial and alarm use - IP44 - IK10 230 V~ - Ø250 mm gong
Industrial warning device - IP20 - IK08 - 110 dB - 24 V~/= - 820 mA
Industrial warning device - IP20 - IK08 - 110 dB 230 V~ - 120 mA
Electromechanical siren - IP30 - IK05 - 12 V= - 11 W- 889 mA
Electromechanical siren - IP30 - IK05 - 24 V= - 12 W- 516 mA
Electromechanical siren - IP30 - IK05 - 24 V~ - 12.5 W- 531 mA
Electromechanical siren - IP30 - IK05 - 110 V~ - 70 W- 400 mA
Electromechanical siren - IP30 - IK05 230 V~ - 57 W- 250 mA
Foldable frame for P17 worksites combined units - for floor cabinets
Multi-sound electronic siren IP65 - IK08 - 64 electronic sounds
Contactor CTX3 3P 9A 1NO1NC 24V AC
Contactor CTX3 3P 9A 1NO1NC 24V DC
Contactor CTX3 3P 9A 1NO1NC 110V AC
Contactor CTX3 3P 9A 1NO1NC 230V AC
Contactor CTX3 3P 9A 1NO1NC 415V AC
Contactor CTX3 3P 12A 1NO1NC 24V AC
Contactor CTX3 3P 12A 1NO1NC 24V DC
Contactor CTX3 3P 12A 1NO1NC 110V AC
Contactor CTX3 3P 12A 1NO1NC 230V AC
Contactor CTX3 3P 12A 1NO1NC 415V AC
Contactor CTX3 3P 18A 1NO1NC 24V AC
Contactor CTX3 3P 18A 1NO1NC 24V DC
Contactor CTX3 3P 18A 1NO1NC 110V AC