Rotary handle MPX3 63H
Rotary handle MPX3 100H
Phase busbar MPX3 32S/H/MA 2 breakers
Phase busbar MPX3 63H 2 breakers
Phase busbar MPX3 32S/H/MA 3 breakers
Phase busbar MPX3 63H breakers
Phase busbar MPX3 32S/H/MA 4 breakers
Cartridge fuse 10 x 38 mm - type gG - with indicator - 20 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 16 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 0,5 A
Cartridge fuse 10 x 38 mm - type gG - with indicator - 16 A
Cartridge fuse 14 x 51 mm - type gG - with stricker - 40 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 10 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 6 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 8 A
Cartridge fuse 14 x 51 mm - type gG - with stricker - 50 A
HRC cartridge fuse - cylindrical A typeM 8.5 x 31.5 - 4 A - without indicator
HRC cartridge fuse - cylindrical A typeM 8.5 x 31.5 - 6 A - without indicator
HRC cartridge fuse - cylindrical A typeM 8.5 x 31.5 - 8 A - without indicator
HRC cartridge fuse - cylindrical A typeM 8.5 x 31.5 - 10 A - without indicator
Neutral link 8.5 x 31.5
HRC cartridge fuse - cylindrical type aM 14 X 51 - 10 A - without indicator
HRC cartridge fuse - cylindrical type aM 14 X 51 - 12 A - without indicator
HRC cartridge fuse - cylindrical type aM 14 X 51 - 16 A - without indicator