Surface mounting socket Hypra - IP 44 - 380/415 V~ - 63 A - 3P+E - plastic
Surface mounting socket Hypra - IP 44 - 380/415 V~ - 63 A - 3P+N+E - plastic
Surface mounting socket Hypra - IP 44 - 380/415 V~ - 63 A - 3P+E - metal
Surface mounting socket Hypra - IP 44 - 380/415 V~ - 63 A - 3P+N+E - metal
Surface mounting socket P17 - IP 44 - 20/25 V~ - 16 A - 2P
Surface mounting socket P17 - IP 44 - 20/25 V~ - 32 A - 2P
Surface mounting socket Hypra - IP 66/67-55 - 380/415 V~ - 63 A - 3P+E - plastic
Surface mounting socket Hypra- IP 66/67-55 - 380/415 V~ - 63 A - 3P+N+E -plastic
Surface mounting socket Hypra - IP 66/67-55 - 380/415 V~ - 125A - 3P+E - plastic
Surface mounting socket Hypra- IP 66/67-55 - 380/415 V~ - 125A - 3P+N+E -plastic
Surface mounting socket P17 - IP44 - 200/250 V~ - 16 A - 2P+E
Surface mounting socket P17 - IP44 - 200/250 V~ - 16 A - 3P+E
Surface mounting socket P17 - IP44 - 200/250 V~ - 16 A - 3P+N+E
Surface mounting socket P17 - IP44 - 380/415 V~ - 16 A - 2P+E
On-site toolbox - CAB 3/Starfix marking system
Panel mounting socket Hypra - IP 66/67-55 - 200/250 V~ - 16 A - 2P+E - plastic
Panel mounting socket Hypra - IP 66/67-55 - 380/415 V~ - 16 A - 3P+E - plastic
Panel mounting socket Hypra - IP 66/67-55 - 380/415 V~ - 16 A - 3P+N+E - plastic
Panel mounting socket fixing centre Hypra -IP 66/67-55 - 200/250V~ - 16 A - 2P+E
Panel mounting socket fixing centre Hypra -IP 66/67-55 - 380/415V~ - 16 A - 3P+E
Panel mounting socket fixing centre Hypra -IP 66/67-55 - 380/415V~-16 A - 3P+N+E
Panel mounting socket fixing centre Hypra - IP 44 -200/250V~ -16A -2P+E -plastic
Panel mounting socket inclined outlet Hypra- IP 44 -200/250V~ - 16A -2P+E -plast
Panel mounting socket inclined outlet Hypra-IP 44 -200/250 V~ -16 A -2P+E -metal