Bell - for industrial and alarm use - IP44 - IK10 - 110/130 V~ - Ø150 mm gong
Bell - for industrial and alarm use - IP44 - IK10 230 V~ - Ø250 mm gong
Industrial warning device - IP20 - IK08 - 110 dB - 24 V~/= - 820 mA
Industrial warning device - IP20 - IK08 - 110 dB 230 V~ - 120 mA
Electromechanical siren - IP30 - IK05 - 12 V= - 11 W- 889 mA
Electromechanical siren - IP30 - IK05 - 24 V= - 12 W- 516 mA
Electromechanical siren - IP30 - IK05 - 24 V~ - 12.5 W- 531 mA
Electromechanical siren - IP30 - IK05 - 110 V~ - 70 W- 400 mA
Electromechanical siren - IP30 - IK05 230 V~ - 57 W- 250 mA
Foldable frame for P17 worksites combined units - for floor cabinets
Multi-sound electronic siren IP65 - IK08 - 64 electronic sounds
Marker CAB 3 - for wiring 1.5 to 2.5 mm² - number 0 - black
Marker CAB 3 - for wiring 1.5 to 2.5 mm² - number 1 - brown
Marker CAB 3 - for wiring 1.5 to 2.5 mm² - number 2 - red
Marker CAB 3 - for wiring 1.5 to 2.5 mm² - number 3 - orange
Marker CAB 3 - for wiring 1.5 to 2.5 mm² - number 4 - yellow
Marker CAB 3 - for wiring 1.5 to 2.5 mm² - number 5 - green
Marker CAB 3 - for wiring 1.5 to 2.5 mm² - number 6 - blue
Marker CAB 3 - for wiring 1.5 to 2.5 mm² - number 7 - purple
Marker CAB 3 - for wiring 1.5 to 2.5 mm² - number 8 - grey
Marker CAB 3 - for wiring 1.5 to 2.5 mm² - number 9 - white
Marker CAB 3 - for wiring 4 to 6 mm² - number 0 - black
Marker CAB 3 - for wiring 4 to 6 mm² - number 1 - brown
Marker CAB 3 - for wiring 4 to 6 mm² - number 2 - red