Marker CAB 3 - for wiring 0.15 to 0.5 mm² - number 1 - brown
Marker CAB 3 - for wiring 0.15 to 0.5 mm² - number 2 - red
Marker CAB 3 - for wiring 0.15 to 0.5 mm² - number 3 - orange
Marker CAB 3 - for wiring 0.15 to 0.5 mm² - number 4 - yellow
Marker CAB 3 - for wiring 0.15 to 0.5 mm² - number 0 - black
Shunt release - for DPX/DPX-I/DPX-IS - coil voltage 110 V~/=
Changeover switch - for DPX/DPX-I/DPX-IS - 3 A - 240 V~
Cage terminals (4) - for DPX 250 ER - rigid cable 185 mm² / 150 mm² flexible
Rotary handle - vari-depth for DPX-IS 1600 - standard
Rotary handle - vari-depth for DPX-IS 1600 - for emergency use
Adaptors for mounting DPX-IS 250 on symmetrical rail
Undervoltage release - for DPX 125 And DPX-IS 250/630 - coil voltage 24 V~
Undervoltage release - for DPX 125 And DPX-IS 250/630 - coil voltage 48 V=
Undervoltage release - for DPX 125 And DPX-IS 250/630 - coil voltage 230 V~
Undervoltage release - for DPX 125/160 and DPX-IS
Undervoltage release - for DPX 160 to 1600, DPX-IS 1600 and DPX-I - 24 V~
Undervoltage release - for DPX 160 to 1600, DPX-IS 1600 and DPX-I - 48 V=
Undervoltage release - for DPX 160 to 1600, DPX-IS 1600 and DPX-I 230 V~
Undervoltage release - for DPX 250 ER to 1600
Panel mounting socket Hypra - IP 66/67-55 - 200/250 V~ - 16 A - 2P+E - plastic
Panel mounting socket Hypra - IP 66/67-55 - 380/415 V~ - 16 A - 3P+E - plastic
Panel mounting socket Hypra - IP 66/67-55 - 380/415 V~ - 16 A - 3P+N+E - plastic
Panel mounting socket fixing centre Hypra -IP 66/67-55 - 200/250V~ - 16 A - 2P+E
Panel mounting socket fixing centre Hypra -IP 66/67-55 - 380/415V~ - 16 A - 3P+E