Osmoz non Illuminated spring return head - mushroom head Ø40 - yellow
Osmoz non Illuminated spring return head - mushroom head Ø40 - black
Osmoz non Illuminated spring return head - mushroom head Ø40 - green
Osmoz non Illuminated spring return head - mushroom head Ø40 - red
Colson automatic tool - used for crimping and cutting off the excess strap close to the head of Colson cable ties
Osmoz non Illuminated stay-put mushroom head - push-pull - black
Osmoz non Illuminated stay-put mushroom head - push-pull - red
Osmoz non Illuminated stay-put mushroom head - push-pull EN 418 - red
Osmoz non Illuminated stay-put mushroom head - with key - red Ø40
Osmoz non Illuminated stay-put mushroom head - with key EN 418 - red Ø40
Osmoz non Illuminated stay-put mushroom head - push-pull EN 418 - red Ø54 O-I
Osmoz non Illuminated stay-put mushroom head - push-pull EN 418 -red Ø54 STOP-I
Osmoz Illuminated stay-put mushroom head - push-pull EN 418 - red Ø40
Osmoz Illuminated stay-put mushroom head - push-pull - red Ø40
Osmoz Illuminated stay-put mushroom head - push-turn - red Ø40
Blow-out indicator - for fuse carriers 250 V~
Screw-on base - for Colson cable ties
Plug base - for Colson cable ties - standard - Ø8 mm drilling
Base - for Colring cable ties max. width 4.6 mm - self-adhesive - colourless
Base - for Colring cable ties max. width 4.6 mm - self-adhesive - black
Base - for Colring cable ties max. width 20 mm - self-adhesive - black
Base - for Colring cable ties max. width 4.6 mm - screw mounting
Base - for Colring cable ties max. width 9 mm - screw mounting
Base - for Colring cable ties max width 4.6 mm - clip-on