Colson automatic tool - used for crimping and cutting off the excess strap close to the head of Colson cable ties
Cable tie Colson -UV protec -ext teeth -large quantity -width 9 mm -L. 185 mm -black
Cable tie Colson -UV protec -ext teeth -large quantity -width 9 mm -L. 262 mm -black
Cable tie Colson -UV protec -ext teeth -large quantity -width 9 mm -L. 357 mm -black
Screw-in plug - for Colson cable ties - U.V. protected - Ø8 mm drilling
Plug base - for Colson cable ties - wall spacer type - Ø8 mm drilling
Screw-on base - for Colson cable ties
Plug base - for Colson cable ties - standard - Ø8 mm drilling
Base - for Colring cable ties max. width 4.6 mm - self-adhesive - colourless
Base - for Colring cable ties max. width 4.6 mm - self-adhesive - black
Base - for Colring cable ties max. width 20 mm - self-adhesive - black
Base - for Colring cable ties max. width 4.6 mm - screw mounting
Base - for Colring cable ties max. width 9 mm - screw mounting
Base - for Colring cable ties max width 4.6 mm - clip-on
Tool Colson - for tightening and strip cut of Colson cable ties
P 46 tool - for Colring cable ties max. width 4.6 mm
On-site toolbox - CAB 3/Starfix marking system
Panel mounting socket Hypra - IP 66/67-55 - 200/250 V~ - 16 A - 2P+E - plastic
Panel mounting socket Hypra - IP 66/67-55 - 380/415 V~ - 16 A - 3P+E - plastic
Panel mounting socket Hypra - IP 66/67-55 - 380/415 V~ - 16 A - 3P+N+E - plastic
Panel mounting socket fixing centre Hypra -IP 66/67-55 - 200/250V~ - 16 A - 2P+E
Panel mounting socket fixing centre Hypra -IP 66/67-55 - 380/415V~ - 16 A - 3P+E
Panel mounting socket fixing centre Hypra -IP 66/67-55 - 380/415V~-16 A - 3P+N+E
Panel mounting socket fixing centre Hypra - IP 44 -200/250V~ -16A -2P+E -plastic