Bell - for industrial and alarm use - IP44 - IK10 - 110/130 V~ - Ø150 mm gong
Bell - for industrial and alarm use - IP44 - IK10 230 V~ - Ø250 mm gong
Industrial warning device - IP20 - IK08 - 110 dB - 24 V~/= - 820 mA
Industrial warning device - IP20 - IK08 - 110 dB 230 V~ - 120 mA
Electromechanical siren - IP30 - IK05 - 12 V= - 11 W- 889 mA
Electromechanical siren - IP30 - IK05 - 24 V= - 12 W- 516 mA
Electromechanical siren - IP30 - IK05 - 24 V~ - 12.5 W- 531 mA
Electromechanical siren - IP30 - IK05 - 110 V~ - 70 W- 400 mA
Electromechanical siren - IP30 - IK05 230 V~ - 57 W- 250 mA
Foldable frame for P17 worksites combined units - for floor cabinets
Multi-sound electronic siren IP65 - IK08 - 64 electronic sounds
Interlocked switched socket with small flange P17 - IP44 - 200/250V~ - 16A -2P+E
Interlocked switched socket with small flange P17 - IP44 - 380/415V~-16A -3P+N+E
Interlocked switched socket with small flange P17 - IP55 - 200/250V~ - 16A -2P+E
Interlocked switched socket with small flange P17 - IP55 - 380/415V~-16A -3P+N+E
Socket with break isolating switch Hypra- IP 66/67-55 - 380/415 V~ - 125A - 3P+E
Socket with break isolating switch Hypra- IP 66/67-55 -380/415 V~ -125A -3P+N+E
Bell - for industrial and alarm use - IP40 - IK08 230 V~ - Ø100 mm gong
Faceplate for combined unit P17 - 1 socket 16 or 32 A
Faceplate for combined unit P17 - 2 sockets 16 A
Faceplate for combined unit P17 - 3 sockets 16 A
Faceplate for combined unit P17 - 1 socket 63 A
Faceplate for combined unit P17 - 2 sockets 16 or 32 A
Faceplate for combined unit P17 - 2 16 A interlocked switched sockets