Base - for Colring cable ties max. width 4.6 mm - self-adhesive - colourless
Base - for Colring cable ties max. width 4.6 mm - self-adhesive - black
Base - for Colring cable ties max. width 20 mm - self-adhesive - black
Base - for Colring cable ties max. width 4.6 mm - screw mounting
Base - for Colring cable ties max. width 9 mm - screw mounting
Base - for Colring cable ties max width 4.6 mm - clip-on
P 46 tool - for Colring cable ties max. width 4.6 mm
Box Hypra - IP44/66/67-55 - for surface mounting socket - 16 A - 2P+E - plast
Box Hypra - IP 44 - for surface mounting sockets 2P+E - 16 A - metal
Box Hypra - IP44 - for Prisinter surface mounting socket 2P+E/3P+E 16A - plastic
Box Hypra - IP44 - for Prisinter surface mounting socket 2P+E/3P+E 16 A - metal
Box Hypra - IP 44 - for surface appliance inlet 16 A - 2P+E - metal
Box Hypra IP44/66/67-55 - for through wiring surface socket - 16 A - plastic
Box Hypra - IP44/66/67-55 - for surface mounting socket - 16 A - plast
Box Hypra - IP44 - for surface mounting socket 3P+E/3P+N+E - 16 A - metal
Box Hypra -IP44 - for Prisinter surface mounting sockets 3P+E/3P+N+E 32A - metal
Box Hypra - IP 44 - for surface appliance inlet 3P+E / 3P+N+E - 16 A - metal
Box Hypra - IP 44 - for through wiring surface socket 3P+E/3P+N+E 16A - plastic
Box Hypra - IP 44 - for surface appliance inlet 16 A - 2P+E - plastic
Box Hypra - IP 44 - for surface appliance inlet 3P+E / 3P+N+E - 16 A - plastic
Box Hypra - IP 44 - for panel mounting sockets 20/25 V~ 16/32 A - plastic
Box Hypra - IP 44 - for surface appliance inlets 2P+E/3P+E/3P+N+E - 32A - metal
Box Hypra - IP 44 - for surface mounting sockets 2P+E/3P+E/3P+N+E - 32A - metal
Box Hypra - IP 44/66/67-55- for surface mountin sckets -32 A - plast