Bell - for industrial and alarm use - IP44 - IK10 - 110/130 V~ - Ø150 mm gong
Bell - for industrial and alarm use - IP44 - IK10 230 V~ - Ø250 mm gong
Industrial warning device - IP20 - IK08 - 110 dB - 24 V~/= - 820 mA
Industrial warning device - IP20 - IK08 - 110 dB 230 V~ - 120 mA
Electromechanical siren - IP30 - IK05 - 12 V= - 11 W- 889 mA
Electromechanical siren - IP30 - IK05 - 24 V= - 12 W- 516 mA
Electromechanical siren - IP30 - IK05 - 24 V~ - 12.5 W- 531 mA
Electromechanical siren - IP30 - IK05 - 110 V~ - 70 W- 400 mA
Electromechanical siren - IP30 - IK05 230 V~ - 57 W- 250 mA
Blow-out indicator - for fuse carriers 250 V~
Case assorted for Starfix ferrules ref 376 09 - 1 pliers + tips 0.5 to 2.5 mm².
Crimping kit - Starfix tool and individual ferrules - cross section 10 to 50 mm²
Bell - for industrial and alarm use - IP40 - IK08 230 V~ - Ø100 mm gong
Contact auxiliary - for fuse carriers - early break N/O + N/C
Multi-sound electronic siren IP65 - IK08 - 64 electronic sounds
Bell - for industrial and alarm use - IP44 - IK10 - 24 V~ - Ø150 mm gong
Bell - for industrial and alarm use - IP44 - IK10 230 V~ - Ø150 mm gong
Crimping tool - for Starfix ferrules in strips - cross sections 0.5 to 0,34 mm²
Crimping tool - for Starfix ferrules in strips - cross sections 0,5 to 2,5 mm²
Crimping tool - for individual Starfix ferrules - cross sections 4 to 6 mm²
Crimping tool - for Starfix ferrules in strips -cross sections 0.25 to 10 mm²
Crimping tool Starfix S - multipurpose - cross sections 0.5 to 2.5 mm²
Refill Starfix - large capacity (300 ferrules) - 0.5 mm² - white
Refill Starfix - large capacity (300 ferrules) - 0.75 mm² - blue