Blow-out indicator - for fuse carriers 250 V~
HRC blade type cartridge fuse - cylindrical type aM 22 X 58 - 25 A - w indicator
HRC blade type cartridge fuse - cylindrical type aM 22 X 58 - 32 A - w indicator
HRC blade type cartridge fuse - cylindrical type aM 22 X 58 - 40 A - w indicator
HRC blade type cartridge fuse - cylindrical type aM 22 X 58 - 50 A - w indicator
Cartridge fuse 10 x 38 mm - type aM - without indicator - 20 A
Cartridge fuse 10 x 38 mm - type aM - without indicator - 10 A
Cartridge fuse 10 x 38 mm - type aM - without indicator - 25 A
Cartridge fuse 10 x 38 mm - type aM - without indicator - 12 A
Cartridge fuse 10 x 38 mm - type aM - without indicator - 16 A
Cartridge fuse 10 x 38 mm - type gG - with indicator - 2 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 20 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 16 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 0,5 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 10 A
Locking nut - plastic - IP 55 - M 16 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 20 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 25 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 32 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 40 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 50 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 63 x 1.5 - Grey RAL 7035
Metal locking nut - PG 7
Metal locking nut - PG 9