Osmoz non Illuminated spring return head - mushroom head Ø40 - yellow
Osmoz non Illuminated spring return head - mushroom head Ø40 - black
Osmoz non Illuminated spring return head - mushroom head Ø40 - green
Osmoz non Illuminated spring return head - mushroom head Ø40 - red
Osmoz non Illuminated stay-put mushroom head - push-pull - black
Osmoz non Illuminated stay-put mushroom head - push-pull - red
Osmoz non Illuminated stay-put mushroom head - push-pull EN 418 - red
Osmoz non Illuminated stay-put mushroom head - with key - red Ø40
Osmoz non Illuminated stay-put mushroom head - with key EN 418 - red Ø40
Osmoz non Illuminated stay-put mushroom head - push-pull EN 418 - red Ø54 O-I
Osmoz non Illuminated stay-put mushroom head - push-pull EN 418 -red Ø54 STOP-I
Osmoz Illuminated stay-put mushroom head - push-pull EN 418 - red Ø40
Osmoz Illuminated stay-put mushroom head - push-pull - red Ø40
Osmoz Illuminated stay-put mushroom head - push-turn - red Ø40
Locking nut - plastic - IP 55 - M 16 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 20 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 25 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 32 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 40 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 50 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 63 x 1.5 - Grey RAL 7035
Metal locking nut - PG 7
Metal locking nut - PG 9
Metal locking nut - PG 11