Colson automatic tool - used for crimping and cutting off the excess strap close to the head of Colson cable ties
Cable tie Colson -UV protec -ext teeth -large quantity -width 9 mm -L. 185 mm -black
Cable tie Colson -UV protec -ext teeth -large quantity -width 9 mm -L. 262 mm -black
Cable tie Colson -UV protec -ext teeth -large quantity -width 9 mm -L. 357 mm -black
Screw-in plug - for Colson cable ties - U.V. protected - Ø8 mm drilling
Plug base - for Colson cable ties - wall spacer type - Ø8 mm drilling
Screw-on base - for Colson cable ties
Plug base - for Colson cable ties - standard - Ø8 mm drilling
Tool Colson - for tightening and strip cut of Colson cable ties
Locking nut - plastic - IP 55 - M 16 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 20 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 25 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 32 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 40 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 50 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 63 x 1.5 - Grey RAL 7035
Metal locking nut - PG 7
Metal locking nut - PG 9
Metal locking nut - PG 11
Metal locking nut - PG 13.5
Metal locking nut - PG 16
Metal locking nut - PG 21
Metal locking nut - PG 29
Metal locking nut - PG 36