Blow-out indicator - for fuse carriers 250 V~
Locking nut - plastic - IP 55 - M 16 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 20 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 25 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 32 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 40 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 50 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 63 x 1.5 - Grey RAL 7035
Metal locking nut - PG 7
Metal locking nut - PG 9
Metal locking nut - PG 11
Metal locking nut - PG 13.5
Metal locking nut - PG 16
Metal locking nut - PG 21
Metal locking nut - PG 29
Metal locking nut - PG 36
Metal locking nut - PG 42
Metal locking nut - PG 48
Metal locking nut - ISO 16
Metal locking nut - ISO 20
Metal locking nut - ISO 25
Metal locking nut - ISO 32
Metal locking nut - ISO 40
Metal locking nut - ISO 50