Blow-out indicator - for fuse carriers 250 V~
Contact auxiliary - for fuse carriers - early break N/O + N/C
Fuse carrier 1P+N for cartridge fuses 8.5 x 23 mm - 10A
Fuse carrier 1P+N for industrial cylindrical cartridge fuse 10 x 38 mm
Fuse carrier 1P+N for cartridge fuses 10.3 x 38 mm - 32A
Fuse carrier 2P for industrial cylindrical cartridge fuse 8 x 32 mm
Fuse carrier 1P+N for cartridge fuses 10.3 x 25.8 mm - 16A
Fuse carrier 2P for industrial cylindrical cartridge fuse 10 x 38 mm
Locking nut - plastic - IP 55 - M 16 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 20 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 25 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 32 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 40 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 50 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 63 x 1.5 - Grey RAL 7035
Metal locking nut - PG 7
Metal locking nut - PG 9
Metal locking nut - PG 11
Metal locking nut - PG 13.5
Metal locking nut - PG 16
Metal locking nut - PG 21
Metal locking nut - PG 29
Metal locking nut - PG 36
Metal locking nut - PG 42