Transformer equipt separates mono circuits - prim 230/400 V/sec 115/230 V - 100 VA
Transformer equipt separates mono circuits - prim 230/400 V/sec 115/230 V - 160 VA
Transformer equipt separates mono circuits - prim 230/400 V/sec 115/230 V - 220 VA
Transformer equipt separates mono circuits - prim 230/400 V/sec 115/230 V - 310 VA
Transformer equipt separates mono circuits - prim 230/400 V/sec 115/230 V - 450 VA
Safety transformer 230 V / 12 V - 63 VA - 2 x 4 mm²
Transformer separation mono protected circuit - prim 230/400 V/sec 115/230 V - 1000 VA
Transformer separation mono protected circuit - prim 230/400 V/sec 115/230 V - 63 VA
Transformer equipt separates mono circuits - prim 230/400 V/sec 115/230 V - 40 VA
Transformer equipt separates mono circuits - prim 230/400 V/sec 115/230 V - 63 VA
Transformer separation mono protected circuit - prim 230/400 V/sec 115/230 V - 100 VA
Transformer separation mono protected circuit - prim 230/400 V/sec 115/230 V - 160 VA
Transformer separation mono protected circuit - prim 230/400 V/sec 115/230 V - 250 VA
Transformer separation mono protected circuit - prim 230/400 V/sec 115/230 V - 400 VA
Transformer separation mono protected circuit - prim 230/400 V/sec 115/230 V - 630 VA
Transformer safety equipment mono - prim 230/400 V/sec 12/24 V - 160 VA
Transformer safety equipment mono - prim 230/400 V/sec 12/24 V - 220 VA
Mono safety equipment transformer - prim 230/400 V/sec 12/24 V - 310 VA
Transformer single safety equipment - prim 230/400 V/sec 12/24 V - 450 VA
Transformer safety equipment mono - prim 230/400 V/sec 12/24 V - 630 VA
Transformer safety equipment mono - prim 230/400 V/sec 12/24 V - 1000 VA
Locking nut - plastic - IP 55 - M 16 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 20 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 25 x 1.5 - Grey RAL 7035