Bell - for industrial and alarm use - IP44 - IK10 - 110/130 V~ - Ø150 mm gong
Bell - for industrial and alarm use - IP44 - IK10 230 V~ - Ø250 mm gong
Industrial warning device - IP20 - IK08 - 110 dB - 24 V~/= - 820 mA
Industrial warning device - IP20 - IK08 - 110 dB 230 V~ - 120 mA
Electromechanical siren - IP30 - IK05 - 12 V= - 11 W- 889 mA
Electromechanical siren - IP30 - IK05 - 24 V= - 12 W- 516 mA
Electromechanical siren - IP30 - IK05 - 24 V~ - 12.5 W- 531 mA
Electromechanical siren - IP30 - IK05 - 110 V~ - 70 W- 400 mA
Electromechanical siren - IP30 - IK05 230 V~ - 57 W- 250 mA
Multi-sound electronic siren IP65 - IK08 - 64 electronic sounds
Cable glands metal - IP68 - PG 36 - clamping capacity 22-34.5 mm
Cable glands metal - IP68 - PG 16 - clamping capacity 8-15 mm
Cable glands metal - IP68 - PG 13.5 - clamping capacity 7-13 mm
Cable glands metal - IP68 - PG 29 - clamping capacity 16-26 mm
Cable glands metal - IP68 - PG 21 - clamping capacity 11-19 mm
Cable glands metal - IP68 - PG 11 - clamping capacity 6-11.5 mm
Cable glands metal - IP68 - PG 9 - clamping capacity 4-9.5 mm
Cable glands metal - IP68 - PG 7 - clamping capacity 3-6.5 mm
Cable glands metal - IP68 - PG 48 DIN - clamping capacity 35-48 mm
Cable glands metal - IP68 - PG 42 - clamping capacity 27-40 mm
Foldable frame for P17 worksites combined units - for floor cabinets
Cable glands metal - IP 68 - ISO 40 - Clamping capacity diameter 15-27 mm
Cable glands metal - IP 68 - ISO 63 - Clamping capacity diameter 35-48 mm
Cable glands metal - IP 68 - ISO 50 - Clamping capacity diameter 22-35 mm