Cable glands metal - IP68 - PG 36 - clamping capacity 22-34.5 mm
Cable glands metal - IP68 - PG 16 - clamping capacity 8-15 mm
Cable glands metal - IP68 - PG 13.5 - clamping capacity 7-13 mm
Cable glands metal - IP68 - PG 29 - clamping capacity 16-26 mm
Cable glands metal - IP68 - PG 21 - clamping capacity 11-19 mm
Cable glands metal - IP68 - PG 11 - clamping capacity 6-11.5 mm
Cable glands metal - IP68 - PG 9 - clamping capacity 4-9.5 mm
Cable glands metal - IP68 - PG 7 - clamping capacity 3-6.5 mm
Cable glands metal - IP68 - PG 48 DIN - clamping capacity 35-48 mm
Cable glands metal - IP68 - PG 42 - clamping capacity 27-40 mm
Blow-out indicator - for fuse carriers 250 V~
Contact auxiliary - for fuse carriers - early break N/O + N/C
Cable glands metal - IP 68 - ISO 40 - Clamping capacity diameter 15-27 mm
Cable glands metal - IP 68 - ISO 63 - Clamping capacity diameter 35-48 mm
Cable glands metal - IP 68 - ISO 50 - Clamping capacity diameter 22-35 mm
Cable glands metal - IP 68 - ISO 32 - Clamping capacity diameter 11-21 mm
Cable glands metal - IP 68 - ISO 16 - Clamping capacity diameter 4-9.5 mm
Cable glands metal - IP 68 - ISO 20 - Clamping capacity diameter 7-13 mm
Cable glands metal - IP 68 - ISO 25 - Clamping capacity diameter 8-16 mm
Cable gland plastic - IP 68 - ISO 16 - clamping capacity 4-8 mm - RAL 7001
Cable gland plastic - IP 68 - ISO 12 - clamping capacity 4-6 mm - RAL 7001
Cable gland plastic - IP 68 - PG 36 - clamping capacity 22-32 mm - RAL 7001
Cable gland plastic - IP 68 - ISO 20 - clamping capacity 8-12 mm - RAL 7001
Cable gland plastic - IP 68 - PG 48 - clamping capacity 34-44 mm - RAL 7001