Bell - for industrial and alarm use - IP44 - IK10 - 110/130 V~ - Ø150 mm gong
Bell - for industrial and alarm use - IP44 - IK10 230 V~ - Ø250 mm gong
Industrial warning device - IP20 - IK08 - 110 dB - 24 V~/= - 820 mA
Industrial warning device - IP20 - IK08 - 110 dB 230 V~ - 120 mA
Electromechanical siren - IP30 - IK05 - 12 V= - 11 W- 889 mA
Electromechanical siren - IP30 - IK05 - 24 V= - 12 W- 516 mA
Electromechanical siren - IP30 - IK05 - 24 V~ - 12.5 W- 531 mA
Electromechanical siren - IP30 - IK05 - 110 V~ - 70 W- 400 mA
Electromechanical siren - IP30 - IK05 230 V~ - 57 W- 250 mA
Multi-sound electronic siren IP65 - IK08 - 64 electronic sounds
Shielding bar Viking 3 - screw/spring - L. 1 m - 10x3 mm
Screening continuity bracket - screw - 1 entry/1 outlet - pitch 5,6,8,10
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 10
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 12
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 15
Shunt Viking 3 - for power terminal blocks pitch 36 And 42
Foldable frame for P17 worksites combined units - for floor cabinets
Protective cover Viking 3 - for 3 or 4 power terminal block - pitch 46 or 34
Protective cover Viking 3 - for 4 power terminal block - pitch 26
Protective cover Viking 3 - for 4 power terminal block - pitch 46
Shunt Viking 3 - for power terminal blocks pitch 55
Combined unit P17 - w/o rail 125x220 - IP 44 - 200/250 V~ - 16 A - 2P+E
Combined unit P17 - w/o rail 125x220 - IP 44 - 380/415 V~ - 16 A - 3P+E
Combined unit P17 - w/o rail 125x220 - IP 44 - 380/415 V~ - 16 A - 3P+N+E