Bell - for industrial and alarm use - IP44 - IK10 - 110/130 V~ - Ø150 mm gong
Bell - for industrial and alarm use - IP44 - IK10 230 V~ - Ø250 mm gong
Industrial warning device - IP20 - IK08 - 110 dB - 24 V~/= - 820 mA
Industrial warning device - IP20 - IK08 - 110 dB 230 V~ - 120 mA
Electromechanical siren - IP30 - IK05 - 12 V= - 11 W- 889 mA
Electromechanical siren - IP30 - IK05 - 24 V= - 12 W- 516 mA
Electromechanical siren - IP30 - IK05 - 24 V~ - 12.5 W- 531 mA
Electromechanical siren - IP30 - IK05 - 110 V~ - 70 W- 400 mA
Electromechanical siren - IP30 - IK05 230 V~ - 57 W- 250 mA
Bridging combs Viking 3 - 3 levels- screw - 12 blocks / pitch 5 - brown
Bridging combs Viking 3 - 3 levels- screw - 12 blocks / pitch 5 - blue
Bridging combs Viking 3 - spring connection blocks - 2 blocks / pitch 10 - blue
Bridging combs Viking 3 - spring connection blocks - 2 blocks / pitch 12 - blue
Foldable frame for P17 worksites combined units - for floor cabinets
Faceplate for combined unit P17 - 2 16 A interlocked switched sockets
Bridging combs for 10 blocks with 5mm pitch - blue color, for screw and spring terminal blocks
Bridging combs for 10 blocks with 5mm pitch - red color, for screw and spring terminal blocks
Bridging combs for 2 blocks with 5mm pitch - for screw and spring terminal blocks
Bridging combs for 10 blocks with 6mm pitch - for screw and spring terminal blocks
Bridging combs for 10 blocks with 6mm pitch - for screw and spring terminal blocks
Bridging combs for 2 blocks with 6mm pitch - for screw and spring terminal blocks
Bridging combs for 3 blocks with 8mm pitch - for screw and spring terminal blocks
Bridging combs for 2 blocks with 8mm pitch - for screw and spring terminal blocks
Surface mounting box for one P17 Tempra interlocked switched socket with small flange 16 A