Separation /insulation divider Viking 3 -screw connect-1entry/1outlet -pitch 5,6,8,10
Separation /insulation divider Viking 3 -screw connect-1entry/1outlet -pitch 12,15
Separation /insulation divider Viking 3 -screw-2entries/2outlets / disconnect-pitch 6
Separation /insulation divider Viking 3 - screw connection - 2 levels
End cap Viking 3 - fr spring terminal blocks - pitch 5 - 1 entry/1 outlet
End cap Viking 3 - fr spring terminal blocks - pitch 5 - 1 entry/2 outlets
End cap Viking 3 - fr spring terminal blocks - pitch 5 - 2 entries/2 outlets
End cap Viking 3 - fr spring terminal blocks - pitch 5 - 2 levels
End cap Viking 3 - fr spring terminal blocks - pitch 6 - disconnect type
Separation / insulation divider Viking 3-spring-1or2 entries / 1or2 outlets -pitch 5,6
Separation / insulation divider Viking 3 - spring connection - 2 levels
Separation barrier Viking 3 - for power terminal block - pitch 26
Separation barrier Viking 3 - for power terminal block - pitch 34 to 46
Protection cover P17 - IP66 / IP44 - for 3P+N+E - 16 A / 2P+E and 3P+E - 32 A
Protection cover P17 - IP67 / IP44 - for 3P+N+E - 32 A
Weatherproof Hypra adaptor - IP 55
Panel mounting adaptor P17 - accept Mosaic 2 module mechanisms
End cap or seperat./insulat. divider Viking 3 - screw connection - 3 levels
End cap Viking 3 -fr screw terminal blocks disconnect p6 and function blocks p5
End cap Viking3 -fr screw terminal blocks disconnect fuse cart 5x20 and 6.30x32
End cap Viking 3 - for screw terminal blocks disconnect for measurement
End stop Viking 3 - automatic 6 mm pitch - screwless mounting - for sym. Rails
End stop Viking 3 - 8 mm pitch - for symmetrical rails
End stop Viking 3 - 10 mm pitch - for symmetrical rails