Osmoz non Illuminated standard handle selector switch - 3 stay-put positions - green
Osmoz illum standard handle select switch -3 position spring return right to 0 -green
Osmoz Illuminated standard handle selector switch - 3 stay-put positions 45° - green
Osmoz illum standard handle selector switch - 3 positions spring return to 0 - green
Osmoz non Illuminated standard handle selector switch - 3 stay-put positions 90°
End cap Viking 3 - fr spring terminal blocks - pitch 5 - 2 entries/2 outlets
End cap Viking 3 - fr spring terminal blocks - pitch 5 - 2 levels
End cap Viking 3 - fr spring terminal blocks - pitch 6 - disconnect type
Separation / insulation divider Viking 3-spring-1or2 entries / 1or2 outlets -pitch 5,6
Separation / insulation divider Viking 3 - spring connection - 2 levels
Separation barrier Viking 3 - for power terminal block - pitch 26
Separation barrier Viking 3 - for power terminal block - pitch 34 to 46
End cap or seperat./insulat. divider Viking 3 - screw connection - 3 levels
End cap Viking 3 -fr screw terminal blocks disconnect p6 and function blocks p5
End cap Viking3 -fr screw terminal blocks disconnect fuse cart 5x20 and 6.30x32
End cap Viking 3 - for screw terminal blocks disconnect for measurement
End stop Viking 3 - automatic 6 mm pitch - screwless mounting - for sym. Rails
End stop Viking 3 - 8 mm pitch - for symmetrical rails
End stop Viking 3 - 10 mm pitch - for symmetrical rails
End stop Viking 3 - 12 mm pitch - for symmetrical and asymmetrical rails