Osmoz block sub-assemblies - for Illuminated head - 2 NO - green - 12-24 V~/=
Osmoz block sub-assemblies - for Illuminated head - NO+NC - green - 12-24 V~/=
Osmoz block sub-assemblies - for Illuminated head - NO - green - 12-24 V~/=
Osmoz block sub-assemblies - for Illuminated head - 2 NO/NC - green - 12-24 V~/=
Osmoz electrical block - for control station Illuminated - white 230 V~
Osmoz electrical block - for control station Illuminated - blue 230 V~
Osmoz electrical block - for control station Illuminated - yellow 230 V~
Osmoz electrical block - for control station Illuminated - red 230 V~
Osmoz electrical block - for control station Illuminated - green 230 V~
Osmoz electrical block - for control station Illuminated - white - 24 V~/=
Osmoz electrical block - for control station Illuminated - blue - 24 V~/=
Osmoz electrical block - for control station Illuminated - yellow - 24 V~/=
Osmoz electrical block - for control station Illuminated - red - 24 V~/=
Osmoz electrical block - for control station Illuminated - green - 24 V~/=
Bell - for industrial and alarm use - IP44 - IK10 - 110/130 V~ - Ø150 mm gong
Bell - for industrial and alarm use - IP44 - IK10 230 V~ - Ø250 mm gong
Industrial warning device - IP20 - IK08 - 110 dB - 24 V~/= - 820 mA
Industrial warning device - IP20 - IK08 - 110 dB 230 V~ - 120 mA
Electromechanical siren - IP30 - IK05 - 12 V= - 11 W- 889 mA
Electromechanical siren - IP30 - IK05 - 24 V= - 12 W- 516 mA
Electromechanical siren - IP30 - IK05 - 24 V~ - 12.5 W- 531 mA
Electromechanical siren - IP30 - IK05 - 110 V~ - 70 W- 400 mA
Electromechanical siren - IP30 - IK05 230 V~ - 57 W- 250 mA
Osmoz electrical block - for Illuminated head - blue - 48 V~/=