Bell - for industrial and alarm use - IP44 - IK10 - 110/130 V~ - Ø150 mm gong
Bell - for industrial and alarm use - IP44 - IK10 230 V~ - Ø250 mm gong
Industrial warning device - IP20 - IK08 - 110 dB - 24 V~/= - 820 mA
Industrial warning device - IP20 - IK08 - 110 dB 230 V~ - 120 mA
Electromechanical siren - IP30 - IK05 - 12 V= - 11 W- 889 mA
Electromechanical siren - IP30 - IK05 - 24 V= - 12 W- 516 mA
Electromechanical siren - IP30 - IK05 - 24 V~ - 12.5 W- 531 mA
Electromechanical siren - IP30 - IK05 - 110 V~ - 70 W- 400 mA
Electromechanical siren - IP30 - IK05 230 V~ - 57 W- 250 mA
Plate power terminal blocks Viking 3 - for bars/lugs - asym rails -M12 -pitch 34
Plate power terminal blocks Viking 3 - for bars/lugs - asym rails -M12 -pitch 46
Plate power terminal blocks Viking 3 - for bars/lugs - sym rails - M8 - pitch 26
Plate power terminal blocks Viking 3 - for bars/lugs - sym rails - M10 -pitch 34
Plate power terminal blocks Viking 3 - for bars/lugs - sym rails - M12 -pitch 34
Plate power terminal blocks Viking 3 - for bars/lugs - sym rails - M16 -pitch 46
Shielding bar Viking 3 - screw/spring - L. 1 m - 10x3 mm
Screening continuity bracket - screw - 1 entry/1 outlet - pitch 5,6,8,10
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 10
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 12
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 15
Bridging combs Viking 3 - 3 levels- screw - 12 blocks / pitch 5 - brown
Bridging combs Viking 3 - 3 levels- screw - 12 blocks / pitch 5 - blue
Bridging combs Viking 3 - spring connection blocks - 2 blocks / pitch 10 - blue
Bridging combs Viking 3 - spring connection blocks - 2 blocks / pitch 12 - blue