Hinges (2) - for boxes 130x130 up to 270x170 mm
Hinges (2) - for boxes 310x240 mm and 360 x 270 mm
Box Hypra - IP44/66/67-55 - for surface mounting socket - 16 A - 2P+E - plast
Box Hypra - IP 44 - for surface mounting sockets 2P+E - 16 A - metal
Box Hypra - IP44 - for Prisinter surface mounting socket 2P+E/3P+E 16A - plastic
Box Hypra - IP44 - for Prisinter surface mounting socket 2P+E/3P+E 16 A - metal
Box Hypra - IP 44 - for surface appliance inlet 16 A - 2P+E - metal
Box Hypra IP44/66/67-55 - for through wiring surface socket - 16 A - plastic
Box Hypra - IP44/66/67-55 - for surface mounting socket - 16 A - plast
Box Hypra - IP44 - for surface mounting socket 3P+E/3P+N+E - 16 A - metal
Box Hypra -IP44 - for Prisinter surface mounting sockets 3P+E/3P+N+E 32A - metal
Box Hypra - IP 44 - for surface appliance inlet 3P+E / 3P+N+E - 16 A - metal
Box Hypra - IP 44 - for through wiring surface socket 3P+E/3P+N+E 16A - plastic
Box Hypra - IP 44 - for surface appliance inlet 16 A - 2P+E - plastic
Box Hypra - IP 44 - for surface appliance inlet 3P+E / 3P+N+E - 16 A - plastic
Box Hypra - IP 44 - for panel mounting sockets 20/25 V~ 16/32 A - plastic
Box Hypra - IP 44 - for surface appliance inlets 2P+E/3P+E/3P+N+E - 32A - metal
Box Hypra - IP 44 - for surface mounting sockets 2P+E/3P+E/3P+N+E - 32A - metal
Box Hypra - IP 44/66/67-55- for surface mountin sckets -32 A - plast
Box Hypra - IP 44 - for Prisinter surface sockets 2P+E/3P+E/3P+N+E - 32A - metal
Box Hypra - IP 44 - for Prisinter surface mounting sockets 3P+N+E 16A - metal
Box Hypra IP44/66/67 - through wiring surface socket 32 A - plastic
Box Hypra - IP 44 - for surface appliance inlets 2P+E/3P+E/3P+N+E 32A - plastic
Box Hypra - IP 44 - for surface appliance inlets - 63 A - plastic