Hinges (2) - for boxes 130x130 up to 270x170 mm
Hinges (2) - for boxes 310x240 mm and 360 x 270 mm
Industrial box - plastic - IP55 - IK08 - opaque cover - 359x265x154 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 130x75x74 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 130x130x74 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 155x110x74 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 180x140x86 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 220x170x86 mm
Industrial box - plastic - IP55 - IK07 - transparent cover - 220x170x86 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 270x170x86 mm
Industrial box - plastic - IP55 - IK07 - transparent cover - 270x170x86 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 310x240x124 mm
Marker CAB 3 - for wiring 1.5 to 2.5 mm² - number 0 - black
Marker CAB 3 - for wiring 1.5 to 2.5 mm² - number 1 - brown
Marker CAB 3 - for wiring 1.5 to 2.5 mm² - number 2 - red
Marker CAB 3 - for wiring 1.5 to 2.5 mm² - number 3 - orange
Marker CAB 3 - for wiring 1.5 to 2.5 mm² - number 4 - yellow
Marker CAB 3 - for wiring 1.5 to 2.5 mm² - number 5 - green
Marker CAB 3 - for wiring 1.5 to 2.5 mm² - number 6 - blue
Marker CAB 3 - for wiring 1.5 to 2.5 mm² - number 7 - purple
Marker CAB 3 - for wiring 1.5 to 2.5 mm² - number 8 - grey
Marker CAB 3 - for wiring 1.5 to 2.5 mm² - number 9 - white
Marker CAB 3 - for wiring 4 to 6 mm² - number 0 - black
Marker CAB 3 - for wiring 4 to 6 mm² - number 1 - brown