Lina 25 perforated plate - for Marina enclosures - height 800 x width 800 mm
Lina 25 perforated plate - for Marina enclosures - height 1000 x width 800 mm
Lina 12.5 plate - for Marina enclosures - height 800 x width 800 mm
Lina 12.5 plate - for Marina enclosures - height 1000 x width 800 mm
Straight plug Hypra - IP 44 - 380/415 V~ - 63 A - 3P+N+E - plastic
Straight plug Hypra - IP 44 - 380/415 V~ - 63 A - 3P+N+E - rubber
Straight plug Hypra - IP 44 - 380/415 V~ - 63 A - 3P+E - plastic
Straight plug Hypra - IP 44 - 380/415 V~ - 63 A - 3P+E - rubber
Straight plug P17 - IP 44 - 20/25 V~ - 16 A - 2P
Straight plug P17 - IP 44 - 20/25 V~ - 32 A - 2P
Phase inverter plug P17 - IP 44 - 380/415 V~ - 16 A - 3P+E
Phase inverter plug P17 - IP 44 - 380/415 V~ - 16 A - 3P+N+E
Phase inverter plug P17 - IP 44 - 380/415 V~ - 32 A - 3P+E
Phase inverter plug P17 - IP 44 - 380/415 V~ - 32 A - 3P+N+E
Straight plug Hypra - IP 66/67-55 - 380/415 V~ - 125 A - 3P+E
Straight plug Hypra - IP 66/67-55 - 380/415 V~ - 125 A - 3P+N+E
Straight plug Hypra - IP 66/67-55 - 380/415 V~ - 63 A - 3P+E
Straight plug Hypra - IP 66/67-55 - 380/415 V~ - 63 A - 3P+N+E
Straight plug P17 - IP44 - 200/250 V~ - 32 A - 3P+E
Straight plug P17 - IP44 - 380/415 V~ - 32 A - 3P+E
Straight plug P17 - IP44 - 200/250 V~ - 32 A - 3P+N+E
Straight plug P17 - IP44 - 380/415 V~ - 32 A - 3P+N+E
Straight plug P17 - IP44 - 200/250 V~ - 16 A - 2P+E
Straight plug P17 - IP66/67 - 200/250 V~ - 16 A - 2P+E