Lina 25 perforated plate - for Marina enclosures - height 800 x width 800 mm
Lina 25 perforated plate - for Marina enclosures - height 1000 x width 800 mm
Lina 12.5 plate - for Marina enclosures - height 800 x width 800 mm
Lina 12.5 plate - for Marina enclosures - height 1000 x width 800 mm
Bell - for industrial and alarm use - IP44 - IK10 - 110/130 V~ - Ø150 mm gong
Bell - for industrial and alarm use - IP44 - IK10 230 V~ - Ø250 mm gong
Industrial warning device - IP20 - IK08 - 110 dB - 24 V~/= - 820 mA
Industrial warning device - IP20 - IK08 - 110 dB 230 V~ - 120 mA
Electromechanical siren - IP30 - IK05 - 12 V= - 11 W- 889 mA
Electromechanical siren - IP30 - IK05 - 24 V= - 12 W- 516 mA
Electromechanical siren - IP30 - IK05 - 24 V~ - 12.5 W- 531 mA
Electromechanical siren - IP30 - IK05 - 110 V~ - 70 W- 400 mA
Electromechanical siren - IP30 - IK05 230 V~ - 57 W- 250 mA
Multi-sound electronic siren IP65 - IK08 - 64 electronic sounds
Bell - for industrial and alarm use - IP44 - IK10 - 24 V~ - Ø150 mm gong
Bell - for industrial and alarm use - IP44 - IK10 230 V~ - Ø150 mm gong
Bell - for industrial and alarm use - IP40 - IK08 230 V~ - Ø100 mm gong
Backup function modules for stabilised switched modules power supply -max rating 40 A
Battery pack for stabilised switched modules power supply - capacitance 9 Ah
Redundancy function modules for stabilised switched modules power supply - max 20 A
Stabilised mono switching power supply - 75-960 W - output 48 V= - 120 W
Stabilised mono switching power supply - 75-960 W - output 48 V= - 240 W
Stabilised mono switching power supply - 75-960 W - output 48 V= - 480 W
Stabilised mono/bi switching power supply - 120-480 W - output 12 V= - 120 W