Lina 25 perforated plate - for Marina enclosures - height 800 x width 800 mm
Lina 25 perforated plate - for Marina enclosures - height 1000 x width 800 mm
Lina 12.5 plate - for Marina enclosures - height 800 x width 800 mm
Lina 12.5 plate - for Marina enclosures - height 1000 x width 800 mm
Hinges (2) - for boxes 130x130 up to 270x170 mm
Hinges (2) - for boxes 310x240 mm and 360 x 270 mm
Industrial box - plastic - IP55 - IK08 - opaque cover - 359x265x154 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 130x75x74 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 130x130x74 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 155x110x74 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 180x140x86 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 220x170x86 mm
Industrial box - plastic - IP55 - IK07 - transparent cover - 220x170x86 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 270x170x86 mm
Industrial box - plastic - IP55 - IK07 - transparent cover - 270x170x86 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 310x240x124 mm
Stabilised mono switching power supply - 20-60 W - output 12 V= - 60 W
Stabilised mono switching power supply - 20-60 W - output 24 V= - 20 W
Stabilised mono switching power supply - 20-60 W - output 24 V= - 40 W
Stabilised mono switching power supply - 20-60 W - output 24 V= - 60 W
Stabilised mono switching power supply - 20-60 W - output 48 V= - 60 W
Stabilised mono switching power supply - 75-960 W - output 12 V= - 75 W
Stabilised mono switching power supply - 75-960 W - output 12 V= - 120 W
Stabilised mono switching power supply - 75-960 W - output 24 V= - 75 W