Plinth - for Marina enclosures - height 170 mm
Plinth for Atlantic E cabinet - 600x300 - RAL 7016
Plinth for Atlantic E cabinet - 800x300 - RAL 7016
Blow-out indicator - for fuse carriers 250 V~
Contact auxiliary - for fuse carriers - early break N/O + N/C
Cartridge fuse 10 x 38 mm - type aM - without indicator - 20 A
Cartridge fuse 10 x 38 mm - type aM - without indicator - 10 A
Cartridge fuse 10 x 38 mm - type aM - without indicator - 25 A
Cartridge fuse 10 x 38 mm - type aM - without indicator - 12 A
Plinth - for Marina cabinets width 600 x depth 300 - height 170 mm
Plinth - for Marina cabinets width 800 x depth 300 - height 170 mm
Cartridge fuse 10 x 38 mm - type aM - without indicator - 16 A
Cartridge fuse 10 x 38 mm - type gG - with indicator - 6 A
Cartridge fuse 10 x 38 mm - type gG - with indicator - 8 A
Cartridge fuse 10 x 38 mm - type gG - with indicator - 10 A
Cartridge fuse 14 x 51 mm - type gG - without stricker - 20 A
Cartridge fuse 14 x 51 mm - type gG - without stricker - 16 A
Cartridge fuse 14 x 51 mm - type gG - without stricker - 25 A
Cartridge fuse 14 x 51 mm - type gG - without stricker - 32 A
Cartridge fuse 14 x 51 mm - type gG - without stricker - 40 A
Cartridge fuse 10 x 38 mm - type aM - without indicator - 0,5 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 20 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 2 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 4 A