Plinth - for Marina enclosures - height 170 mm
Plinth for Atlantic E cabinet - 600x300 - RAL 7016
Plinth for Atlantic E cabinet - 800x300 - RAL 7016
Blow-out indicator - for fuse carriers 250 V~
HRC blade type cartridge fuse - type aM - size 2 - 315 A - with striker
HRC blade type cartridge fuse - type aM - size 2 - 400 A - with striker
HRC blade type cartridge fuse - type gG - size 2 - 200 A - with indicator
HRC blade type cartridge fuse - type gG - size 2 - 250 A - with indicator
HRC blade type cartridge fuse - type gG - size 2 - 315 A - with indicator
HRC blade type cartridge fuse - type gG - size 2 - 400 A - with indicator
Base for blade type cartridge fuse - 1P bare - size 000/00 - 100 A
Base for blade type cartridge fuse - 3P bare - size 000/00 - 100 A
Base for blade type cartridge fuse - 1P bare - size 000/00 - 160 A
Base for blade type cartridge fuse - 3P bare - size 000/00 - 160 A
Base for blade type cartridge fuse - 1P bare - size 0 - 160 A
Base for blade type cartridge fuse - 1P with micro-switch - size 0 - 160 A
Base for blade type cartridge fuse - 1P bare - size 1 - 250 A
Base for blade type cartridge fuse - 1P with micro-switch - size 1 - 250 A
Base for blade type cartridge fuse - 1P bare - size 2 - 400 A
Base for blade type cartridge fuse - 1P with micro-switch - size 2 - 400 A
Contact auxiliary - for fuse carriers - early break N/O + N/C
HRC blade type cartridge fuse - cylindrical type aM 22 X 58 - 25 A - w indicator
HRC blade type cartridge fuse - cylindrical type aM 22 X 58 - 32 A - w indicator
HRC blade type cartridge fuse - cylindrical type aM 22 X 58 - 40 A - w indicator