Plinth - for Marina enclosures - height 170 mm
Plinth for Atlantic E cabinet - 600x300 - RAL 7016
Plinth for Atlantic E cabinet - 800x300 - RAL 7016
Blow-out indicator - for fuse carriers 250 V~
Contact auxiliary - for fuse carriers - early break N/O + N/C
Plinth - for Marina cabinets width 600 x depth 300 - height 170 mm
Plinth - for Marina cabinets width 800 x depth 300 - height 170 mm
Transformer equipt separates mono circuits - prim 230/400 V/sec 115/230 V - 100 VA
Transformer equipt separates mono circuits - prim 230/400 V/sec 115/230 V - 160 VA
Transformer equipt separates mono circuits - prim 230/400 V/sec 115/230 V - 220 VA
Transformer equipt separates mono circuits - prim 230/400 V/sec 115/230 V - 310 VA
Transformer equipt separates mono circuits - prim 230/400 V/sec 115/230 V - 450 VA
Safety transformer 230 V / 12 V - 63 VA - 2 x 4 mm²
Transformer separation mono protected circuit - prim 230/400 V/sec 115/230 V - 1000 VA
Transformer separation mono protected circuit - prim 230/400 V/sec 115/230 V - 63 VA
Transformer equipt separates mono circuits - prim 230/400 V/sec 115/230 V - 40 VA
Transformer equipt separates mono circuits - prim 230/400 V/sec 115/230 V - 63 VA
Transformer separation mono protected circuit - prim 230/400 V/sec 115/230 V - 100 VA
Transformer separation mono protected circuit - prim 230/400 V/sec 115/230 V - 160 VA
Transformer separation mono protected circuit - prim 230/400 V/sec 115/230 V - 250 VA
Transformer separation mono protected circuit - prim 230/400 V/sec 115/230 V - 400 VA
Transformer separation mono protected circuit - prim 230/400 V/sec 115/230 V - 630 VA
Transformer safety equipment mono - prim 230/400 V/sec 12/24 V - 160 VA
Transformer safety equipment mono - prim 230/400 V/sec 12/24 V - 220 VA