Lina 25 perforated plate - for Marina enclosures - height 800 x width 800 mm
Lina 25 perforated plate - for Marina enclosures - height 1000 x width 800 mm
Lina 12.5 plate - for Marina enclosures - height 800 x width 800 mm
Lina 12.5 plate - for Marina enclosures - height 1000 x width 800 mm
Plinth - for Marina enclosures - height 170 mm
Plinth for Atlantic E cabinet - 600x300 - RAL 7016
Plinth for Atlantic E cabinet - 800x300 - RAL 7016
Metal document holder (for plans)-Internal dimensions:W. 425 x H. 275 x D. 50 mm
Plinth - for Marina cabinets width 600 x depth 300 - height 170 mm
Plinth - for Marina cabinets width 800 x depth 300 - height 170 mm
Marina 1460x800x463mm - IP66 IK10
Marina 1660x800x463mm - IP66 IK10
Marina 1860x800x463mm - IP66 IK10
Surface mounting socket Hypra - IP 44 - 380/415 V~ - 63 A - 3P+E - plastic
Surface mounting socket Hypra - IP 44 - 380/415 V~ - 63 A - 3P+N+E - plastic
Surface mounting socket Hypra - IP 44 - 380/415 V~ - 63 A - 3P+E - metal
Surface mounting socket Hypra - IP 44 - 380/415 V~ - 63 A - 3P+N+E - metal
Surface mounting socket P17 - IP 44 - 20/25 V~ - 16 A - 2P
Surface mounting socket P17 - IP 44 - 20/25 V~ - 32 A - 2P
Surface mounting socket Hypra - IP 66/67-55 - 380/415 V~ - 63 A - 3P+E - plastic
Surface mounting socket Hypra- IP 66/67-55 - 380/415 V~ - 63 A - 3P+N+E -plastic
Surface mounting socket Hypra - IP 66/67-55 - 380/415 V~ - 125A - 3P+E - plastic
Surface mounting socket Hypra- IP 66/67-55 - 380/415 V~ - 125A - 3P+N+E -plastic
Surface mounting socket P17 - IP44 - 200/250 V~ - 16 A - 2P+E