Lina 25 perforated plate - for Marina enclosures - height 800 x width 800 mm
Lina 25 perforated plate - for Marina enclosures - height 1000 x width 800 mm
Lina 12.5 plate - for Marina enclosures - height 800 x width 800 mm
Lina 12.5 plate - for Marina enclosures - height 1000 x width 800 mm
Plinth - for Marina enclosures - height 170 mm
Plinth for Atlantic E cabinet - 600x300 - RAL 7016
Plinth for Atlantic E cabinet - 800x300 - RAL 7016
Metal document holder (for plans)-Internal dimensions:W. 425 x H. 275 x D. 50 mm
Plinth - for Marina cabinets width 600 x depth 300 - height 170 mm
Plinth - for Marina cabinets width 800 x depth 300 - height 170 mm
Marina 1460x800x463mm - IP66 IK10
Marina 1660x800x463mm - IP66 IK10
Marina 1860x800x463mm - IP66 IK10
Panel mounting adaptor P17 - accept Mosaic 2 module mechanisms
Mobile socket P17 - IP66/67 - 380/415 V~ - 32 A - 3P+E
Mobile socket P17 for refrigerated containers
Mobile socket P17 - IP66/67 - 200/250 V~ - 32 A - 3P+N+E
Mobile socket P17 - IP66/67 - 380/415 V~ - 32 A - 3P+N+E
Rail to be cut - symmetrical - depth 7.5 mm - with oblongs - L. 2 m
Rail to be cut - symmetrical - depth 15 mm - with oblongs - L. 2 m
Panel mounting socket Hypra - IP 66/67-55 - 200/250 V~ - 16 A - 2P+E - plastic
Panel mounting socket Hypra - IP 66/67-55 - 380/415 V~ - 16 A - 3P+E - plastic
Panel mounting socket Hypra - IP 66/67-55 - 380/415 V~ - 16 A - 3P+N+E - plastic
Panel mounting socket fixing centre Hypra -IP 66/67-55 - 200/250V~ - 16 A - 2P+E