Lina 25 perforated plate - for Marina enclosures - height 800 x width 800 mm
Lina 25 perforated plate - for Marina enclosures - height 1000 x width 800 mm
Lina 12.5 plate - for Marina enclosures - height 800 x width 800 mm
Lina 12.5 plate - for Marina enclosures - height 1000 x width 800 mm
Plinth - for Marina enclosures - height 170 mm
Plinth for Atlantic E cabinet - 600x300 - RAL 7016
Plinth for Atlantic E cabinet - 800x300 - RAL 7016
Metal document holder (for plans)-Internal dimensions:W. 425 x H. 275 x D. 50 mm
Plinth - for Marina cabinets width 600 x depth 300 - height 170 mm
Plinth - for Marina cabinets width 800 x depth 300 - height 170 mm
Marina 1460x800x463mm - IP66 IK10
Marina 1660x800x463mm - IP66 IK10
Marina 1860x800x463mm - IP66 IK10
Straight plug Hypra - IP 44 - 380/415 V~ - 63 A - 3P+N+E - plastic
Straight plug Hypra - IP 44 - 380/415 V~ - 63 A - 3P+N+E - rubber
Straight plug Hypra - IP 44 - 380/415 V~ - 63 A - 3P+E - plastic
Straight plug Hypra - IP 44 - 380/415 V~ - 63 A - 3P+E - rubber
Straight plug P17 - IP 44 - 20/25 V~ - 16 A - 2P
Straight plug P17 - IP 44 - 20/25 V~ - 32 A - 2P
Phase inverter plug P17 - IP 44 - 380/415 V~ - 16 A - 3P+E
Phase inverter plug P17 - IP 44 - 380/415 V~ - 16 A - 3P+N+E
Phase inverter plug P17 - IP 44 - 380/415 V~ - 32 A - 3P+E
Phase inverter plug P17 - IP 44 - 380/415 V~ - 32 A - 3P+N+E
Straight plug Hypra - IP 66/67-55 - 380/415 V~ - 125 A - 3P+E