Lina 25 perforated plate - for Marina enclosures - height 800 x width 800 mm
Lina 25 perforated plate - for Marina enclosures - height 1000 x width 800 mm
Lina 12.5 plate - for Marina enclosures - height 800 x width 800 mm
Lina 12.5 plate - for Marina enclosures - height 1000 x width 800 mm
Plinth - for Marina enclosures - height 170 mm
Plinth for Atlantic E cabinet - 600x300 - RAL 7016
Plinth for Atlantic E cabinet - 800x300 - RAL 7016
Blow-out indicator - for fuse carriers 250 V~
Metal document holder (for plans)-Internal dimensions:W. 425 x H. 275 x D. 50 mm
Rail to be cut - symmetrical - depth 7.5 mm - with oblongs - L. 2 m
Rail to be cut - symmetrical - depth 15 mm - with oblongs - L. 2 m
Plinth - for Marina cabinets width 600 x depth 300 - height 170 mm
Plinth - for Marina cabinets width 800 x depth 300 - height 170 mm
Earth braid - capacity 6 mm²
Earth braid - capacity 16 mm²
Earth braid - capacity 30 mm²
Contact auxiliary - for fuse carriers - early break N/O + N/C
Marina 1460x800x463mm - IP66 IK10
Marina 1660x800x463mm - IP66 IK10
Marina 1860x800x463mm - IP66 IK10
Fuse carrier 1P+N for cartridge fuses 10.3 x 38 mm - 32A
Fuse carrier 2P for industrial cylindrical cartridge fuse 8 x 32 mm
Fuse carrier 1P+N for cartridge fuses 10.3 x 25.8 mm - 16A
Fuse carrier 2P for industrial cylindrical cartridge fuse 10 x 38 mm