Osmoz non Illuminated spring return head - mushroom head Ø40 - yellow
Osmoz non Illuminated spring return head - mushroom head Ø40 - black
Osmoz non Illuminated spring return head - mushroom head Ø40 - green
Osmoz non Illuminated spring return head - mushroom head Ø40 - red
Blow-out indicator - for fuse carriers 250 V~
Osmoz non Illuminated stay-put mushroom head - push-pull - black
Osmoz non Illuminated stay-put mushroom head - push-pull - red
Osmoz non Illuminated stay-put mushroom head - push-pull EN 418 - red
Osmoz non Illuminated stay-put mushroom head - with key - red Ø40
Osmoz non Illuminated stay-put mushroom head - with key EN 418 - red Ø40
Osmoz non Illuminated stay-put mushroom head - push-pull EN 418 - red Ø54 O-I
Osmoz non Illuminated stay-put mushroom head - push-pull EN 418 -red Ø54 STOP-I
Osmoz Illuminated stay-put mushroom head - push-pull EN 418 - red Ø40
Osmoz Illuminated stay-put mushroom head - push-pull - red Ø40
Osmoz Illuminated stay-put mushroom head - push-turn - red Ø40
Roof - for Marina cabinets width 500 x depth 250 - IK10
Roof - for Marina cabinets width 600 x depth 300 - IK10
Roof - for Marina cabinets width 800 x depth 300 - IK10
Roof - for Marina enclosures width 800 x depth 400 mm
Roof for Atlantic metal cabinet - steel - width 300 mm x depth 200 mm - RAL 7035
Roof for Atlantic metal cabinet - steel - width 400 mm x depth 200 mm - RAL 7035
Roof for Atlantic metal cabinet - steel - width 400 mm x depth 250 mm - RAL 7035
Roof for Atlantic metal cabinet - steel - width 600 mm x depth 250 mm - RAL 7035
Roof for Atlantic metal cabinet - steel - width 600 mm x depth 300 mm - RAL 7035