Bridging combs Viking 3 - 3 levels- screw - 12 blocks / pitch 5 - brown
Bridging combs Viking 3 - 3 levels- screw - 12 blocks / pitch 5 - blue
Bridging combs Viking 3 - spring connection blocks - 2 blocks / pitch 10 - blue
Bridging combs Viking 3 - spring connection blocks - 2 blocks / pitch 12 - blue
Roof - for Marina cabinets width 500 x depth 250 - IK10
Roof - for Marina cabinets width 600 x depth 300 - IK10
Roof - for Marina cabinets width 800 x depth 300 - IK10
Roof - for Marina enclosures width 800 x depth 400 mm
Roof for Atlantic metal cabinet - steel - width 300 mm x depth 200 mm - RAL 7035
Roof for Atlantic metal cabinet - steel - width 400 mm x depth 200 mm - RAL 7035
Roof for Atlantic metal cabinet - steel - width 400 mm x depth 250 mm - RAL 7035
Roof for Atlantic metal cabinet - steel - width 600 mm x depth 250 mm - RAL 7035
Roof for Atlantic metal cabinet - steel - width 600 mm x depth 300 mm - RAL 7035
Roof for Atlantic metal cabinet - steel - width 800 mm x depth 300 mm - RAL 7035
Roof for Atlantic metal cabinet - steel - width 500 mm x depth 250 mm - RAL 7035
Roof for Atlantic metal cabinet - steel - width 500 mm x depth 200 mm - RAL 7035
Roof for Atlantic metal cabinet - steel - width 600 mm x depth 200 mm - RAL 7035
Separation /insulation divider Viking 3 -screw connect-1entry/1outlet -pitch 5,6,8,10
Separation /insulation divider Viking 3 -screw connect-1entry/1outlet -pitch 12,15
Separation /insulation divider Viking 3 -screw-2entries/2outlets / disconnect-pitch 6
Separation /insulation divider Viking 3 - screw connection - 2 levels
End cap Viking 3 - fr spring terminal blocks - pitch 5 - 1 entry/1 outlet
End cap Viking 3 - fr spring terminal blocks - pitch 5 - 1 entry/2 outlets
End cap Viking 3 - fr spring terminal blocks - pitch 5 - 2 entries/2 outlets