Fixomega - for symmetrical rail EN 60715 - for M4 screw
HRC blade type cartridge fuse - cylindrical type aM 22 X 58 - 25 A - w indicator
HRC blade type cartridge fuse - cylindrical type aM 22 X 58 - 32 A - w indicator
HRC blade type cartridge fuse - cylindrical type aM 22 X 58 - 40 A - w indicator
HRC blade type cartridge fuse - cylindrical type aM 22 X 58 - 50 A - w indicator
Rail to be cut - EN 60715 - asymmetrical - L. 2 m
Rail to be cut - EN 60715 - symmetrical - depth 7.5 mm - L. 2 m
Rail to be cut - symmetrical - depth 15 mm - th. 1.5 mm - L. 2 m
Cartridge fuse 10 x 38 mm - type aM - without indicator - 20 A
Enclosure yellow/red for MPX3 32H/MA
Enclosure for MPX3 32H/MA
Cartridge fuse 10 x 38 mm - type aM - without indicator - 10 A
Cartridge fuse 10 x 38 mm - type aM - without indicator - 25 A
Cartridge fuse 10 x 38 mm - type aM - without indicator - 12 A
Cartridge fuse 10 x 38 mm - type aM - without indicator - 16 A
Cartridge fuse 10 x 38 mm - type gG - with indicator - 2 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 20 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 16 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 0,5 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 10 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 6 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 8 A
Cartridge fuse 10 x 38 mm - type aM - without indicator - 0,5 A
Feeder for phase busbar MPX 32S/H/MA