Key for rebate lock - 6 mm square female - metal
Key for rebate lock - 6.5 mm male triangle - metal
Key for rebate lock - 8 mm male triangle - metal
Key for rebate lock - 11 mm male triangle - metal
Key for rebate lock - double bar - metal
Padlocking - for fitting on cabinets knob or lock
Padlock adaptor - for Marina cabinets from height 400 mm - stainless steel
Locking latch - for Marina cabinets
Metal rebate lock - 6.5 mm male triangle - metal
Metal rebate lock - 8 mm male triangle - metal
Metal rebate lock - 11 mm male triangle - metal
Metal rebate lock - double bar - metal
Locking latch - for Atlantic one door cabinet
HRC blade type cartridge fuse - cylindrical type aM 22 X 58 - 25 A - w indicator
HRC blade type cartridge fuse - cylindrical type aM 22 X 58 - 32 A - w indicator
HRC blade type cartridge fuse - cylindrical type aM 22 X 58 - 40 A - w indicator
HRC blade type cartridge fuse - cylindrical type aM 22 X 58 - 50 A - w indicator
Cartridge fuse 10 x 38 mm - type aM - without indicator - 20 A
Enclosure yellow/red for MPX3 32H/MA
Enclosure for MPX3 32H/MA
Cartridge fuse 10 x 38 mm - type aM - without indicator - 10 A
Cartridge fuse 10 x 38 mm - type aM - without indicator - 25 A
Cartridge fuse 10 x 38 mm - type aM - without indicator - 12 A
Cartridge fuse 10 x 38 mm - type aM - without indicator - 16 A