Refill Starfix - large capacity (300 ferrules) - 0.5 mm² - white
Refill Starfix - large capacity (300 ferrules) - 0.75 mm² - blue
Refill Starfix - large capacity (300 ferrules) - 1.5 mm² - black
Refill Starfix - large capacity (300 ferrules) - 1 mm² - red
Refill Starfix - large capacity (250 ferrules) - 2.5 mm² - grey
Ferrules Starfix - doubles individuals - cross section 2 x 0.75 mm² - blue
Ferrules Starfix - doubles individuals - cross section 2 x 1 mm² - red
Ferrules Starfix - doubles individuals - cross section 2 x 1.5 mm² - black
Ferrules Starfix - doubles individuals - cross section 2 x 2.5 mm² - grey
Ferrules Starfix - simples individuals - cross section 0.25 mm² - turquoise
Ferrules Starfix - simples individuals - cross section 0.34 mm² - green
Ferrules Starfix - simples individuals - cross section 0.5 mm² - white
Ferrules Starfix - simples individuals - cross section 0.75 mm² - blue
Ferrules Starfix - simples individuals - cross section 1 mm² - red
Ferrules Starfix - simples individuals - cross section 1.5 mm² - black
Ferrules Starfix - simples individuals - cross section 2.5 mm² - grey
Ferrules Starfix - simples individuals - cross section 4 mm² - orange
Ferrules Starfix - simples individuals - cross section 6 mm² - green
Blow-out indicator - for fuse carriers 250 V~
Roof ventilator - with motor - 600 m mᄈ/h - IP23 - IK08 - RAL 7035
Metal louvre - IP32 - IK10 - 138x138 mm - RAL 7035
Metal louvre - IP32 - IK10 - 248x248 mm - RAL 7035
Contact auxiliary - for fuse carriers - early break N/O + N/C
Case assorted for Starfix ferrules ref 376 09 - 1 pliers + tips 0.5 to 2.5 mm².