Plinth - for Marina enclosures - height 170 mm
Plinth for Atlantic E cabinet - 600x300 - RAL 7016
Plinth for Atlantic E cabinet - 800x300 - RAL 7016
Blow-out indicator - for fuse carriers 250 V~
Contact auxiliary - for fuse carriers - early break N/O + N/C
Plinth - for Marina cabinets width 600 x depth 300 - height 170 mm
Plinth - for Marina cabinets width 800 x depth 300 - height 170 mm
Fuse carrier - SP 58 - for HRC cylindrical fuses type 22 x 58 - 3 P
Fuse carrier - SP 58 - for HRC cylindrical fuses type 22 x 58 - 3P + equipped N
Domestic fuse carrier - for miniature cylindrical cartridge fuse 250 V~ - 1P
Domestic fuse carrier - for miniature cylindrical cartridge fuse 250 V~ - 1P+N
Fuse carrier - for industrial cylind cartridge fuse 8.5 x 31.5 mm 400 V~ - 1P
Fuse carrier - for industrial cylind cartridge fuse 10 x 38 mm - 500 V~ - 1P
Fuse carrier - for domestic cylind cartridge fuse 8.5 x 23 mm - 10 A - 1P
Fuse carrier - for domestic cylind cartridge fuse 10.3 x 25.8 mm - 16 A - 1P
Fuse carrier - for domestic cylind cartridge fuse 8.5 x 31.5 mm - 20 A - 1P
Fuse carrier - for domestic cylind cartridge fuse 10.3 x 31.5 mm - 20 A - 1P
Fuse carrier - for domestic cylind cartridge fuse 10.3 x 38 mm - 32 A - 1P
Fuse carrier - for industrial cylind cartridge fuse 8.5 x 31.5 mm 400 V~ - 1P+N
Fuse carrier - for domestic cylind cartridge fuse 10.3 x 31.5 mm - 20 A - 1P+N
Fuse carrier - SP 38 - for HRC cylindrical fuses type 10 x 38 - 3P
Fuse carrier - SP 38 - for HRC cylind fuses type 10 x 38 - 3P + equipped neutral
Fuse carrier - SP 51 - for HRC cylindrical fuses type 14 x 51 - 3 P
Fuse carrier - SP 51 - for HRC cylindrical fuses type 14 x 51 - 3P + equipped N