Kit of 2 180° hinges for Atlantic metal cabinets - for 1-door or 2-door cabinets up to 600 mm height
Kit of 3 180° hinges for Atlantic metal cabinets - for 1-door or 2-door cabinets form 700 mm height upwards
Blanking plate - length 684 mm - 38 modules
Plinth - for Marina enclosures - height 170 mm
Plinth for Atlantic E cabinet - 600x300 - RAL 7016
Plinth for Atlantic E cabinet - 800x300 - RAL 7016
Cutter clamp tool for Marina cabinets to stretch and cut the steel strips - supplied in briefcase
Touch-up brush - RAL 7035
Room thermostat - for enclosure heating - 12 to 250 V~
Screws - CBL Z 5.5 x 16 - self-tapping screw
Screws - CBL Z 5.5 x 19 - self-drilling tapping screw
Resistance heater - for enclosure - 120/240 V~/= - 20 W
Resistance heater - for enclosure - 120/240 V~/= - 50 W
Resistance heater - for enclosure - 120/240 V~/= - 100 W
Resistance heater - for enclosure - 120/240 V~/= - 150 W
Door contact - for cabinets - 6 A - 250 V
Plinth - for Marina cabinets width 600 x depth 300 - height 170 mm
Plinth - for Marina cabinets width 800 x depth 300 - height 170 mm
Screw head 4.8 mm x 16 - self-drilling/tapping for Ø3.3 mm
M6-10 HF screw - with contact washer
Nut with CBL screw 6x10 for fixing equipment on C profile rail
Resistance heater - for enclosure - pulsated air 230 V~ - 350 W
Resistance heater - for enclosure - pulsated air 230 V~ - 150 W
Document holder - flexible transparent plastic - self adhesive - 320x220 mm