Cable entry plate - for Atlantic cabinets width 600/800 mm - IP43 with brush
Internal door - for cabinets height 400 x width 300 - height 341 x width 236 mm
Internal door - for cabinets height 500 x width 400 - height 441 x width 336 mm
Internal door - for cabinets height 600 x width 400 - height 541 x width 336 mm
Internal door - for cabinets height 700 x width 500 - height 642 x width 436 mm
Internal door - for cabinets height 800 x width 600 - height 742 x width 536 mm
Internal door - for cabinets height 1000 x width 800 - height 942 x width 736 mm
Internal door - for cabinets height 1200 x width 800 - height 942 x width 736 mm
Internal doors - for Marina enclosures 1400x800 mm
Internal doors - for Marina enclosures 1600x800 mm
Internal doors - for Marina enclosures 1800x800 mm
Internal door - for Atlantic cabinet height 1200 mm x width 800 mm - RAL 7035
Internal door - for Atlantic cabinet height 600 mm x width 400 mm - RAL 7035
Internal door - for Atlantic cabinet height 1200 mm x width 600 mm - RAL 7035
Internal door - for Atlantic cabinet height 400 mm x width 300 mm - RAL 7035
Internal door - for Atlantic cabinet height 1000 mm x width 600 mm - RAL 7035
Internal door - for Atlantic cabinet height 500 mm x width 400 mm - RAL 7035
Internal door - for Atlantic cabinet height 700 mm x width 500 mm - RAL 7035
Internal door - for Atlantic cabinet height 800 mm x width 600 mm - RAL 7035
Internal door - for Atlantic cabinet height 1000 mm x width 800 mm - RAL 7035
19" 42 U Altis cabinet with framed glass door - 2000 x 600 x 600 mm
Blanking plate - length 684 mm - 38 modules
Plinth - for Marina enclosures - height 170 mm
Plinth for Atlantic E cabinet - 600x300 - RAL 7016