-
Type of messaging
-
Type of electrical accessory/spare part
-
Type of acoustic signal
-
Type of messaging
-
Type of messaging
-
Construction type
-
Number of contacts as normally open contact
-
Loudness
-
Accessory
-
Type of mechanical accessory/spare part
-
Type of mechanical accessory/spare part
-
Power consumption
-
Loudness
-
Loudness
-
Accessory
-
Number of contacts as normally closed contact
-
Housing material
-
Type of current
-
Material
-
Type of current
-
Housing material
-
Suitable for wall mounting
-
Hole diameter
-
Frequency sound signal
-
Frequency sound signal
-
Gripping force
-
Operating voltage
-
Colour of lamp hood
-
With glass disc
-
With glass disc
-
Mounting method
-
Mounting method
-
Radio system
-
With paper cover
-
Mounting method
-
Electricity consumption
-
Electricity consumption
-
Mounting method
-
Electricity consumption
-
Type of optical signal
-
Suitable for floor mounting
-
Electricity consumption
-
Electricity consumption
-
Radio-controlled
-
Lamp type
-
Type of acoustic signal device
-
With lighting
-
For Ex-zone gas
-
For Ex-Zone dust
-
With complemantary luminous signal
-
Unlocking method
-
Unlocking method
-
According to EN 54-23
-
According to EN 54-23
-
Housing colour
-
Housing colour
-
Power consumption in standby mode
-
Suitable for wall mounting
-
Suitable for wall mounting
-
Suitable for ceiling mounting
-
Suitable for ceiling mounting
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Explosion-proof
-
VdS accepted
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
Fitted with rainproof plate protection
-
Horizontal fixing center distance
-
Addressable
-
Number of ringtones
-
Contains Batteries and/or Accumulator
-
Connected object
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Product use function
Sounder - IP42 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP54 - IK07 - 105 dB - 24/48 V= - white
Sounder - IP41 - IK04 - 70 dB - 12/24/48 V - white
Sounder beacons - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Sounder beacons - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Visual alarm Mosaic device - complete - IP40 / IK04 - 2 modules
Visual alarm surface mounting device - IP45 / IK07
Special keys to reset/test manual call points cat.Nos 0 380 06/23/48/69/71
Emergency shutdown control device - 2 NO/NC - 5 A - 24 V= - RAL 9003
Emergency shutdown control device -2 NO/NC + 2 lights -5 A -24 V= -RAL 9003
Electromagnetic door holder-IK07-Strength 200N-average consumption 24 V= 77 mA
Device for emergency exit - 1 NO/NC - 5 A - 24 V= - RAL 6016
Extinguishing system device - 1 NO/NC - 5 A - 24 V= - RAL 1032
Device for emergency exit - 2 NO/NC - 5 A - 24 V= - RAL 6016
Emergency shutdown control device - 1 NO/NC - 5 A - 24 V= - RAL 9003
Sealable cover for manual call points cat.Nos 0 380 06/23/48/69/71
Mechanical status indicator - for additional signalling
Sealing kit for Safety boxes 90 series - to give IP65 to Cat.Nos 138023 / 138025 and 138071
Break glass emergency box-mushroom head-surface mounting-IP44-yellow box w LED
Break glass emergency box-2 position-surface mounting-IP44-yellow box without LED
Break glass emergency box-mushroom head-surface mounting-IP44-yellow box without LED
Break glass emergency box-mushroom head-surface mounting-IP44-red box without LED