-
Type of messaging
-
Type of electrical accessory/spare part
-
Voltage type (supply voltage)
-
Type of messaging
-
Type of messaging
-
Construction type
-
Number of contacts as normally open contact
-
Accessory
-
Type of mechanical accessory/spare part
-
Type of mechanical accessory/spare part
-
Power consumption
-
Power consumption
-
Accessory
-
Number of contacts as normally closed contact
-
Material
-
Housing material
-
Suitable for wall mounting
-
Hole diameter
-
Gripping force
-
Operating voltage
-
1st secondary output voltage DC
-
Max. output current 1
-
Type of electric connection
-
2nd secondary output voltage DC
-
With glass disc
-
With glass disc
-
Mounting method
-
Mounting method
-
Radio system
-
With paper cover
-
Secondary voltage adjustable
-
Mounting method
-
Suitable for floor mounting
-
With lighting
-
Suitable for safety functions
-
Rated supply voltage AC 50 Hz
-
Rated supply voltage AC 60 Hz
-
Modular version
-
Unlocking method
-
Unlocking method
-
Output voltage stabilized
-
Power output
-
Stabilized
-
Rail mounting possible
-
Wall mounting possible
-
Short-circuit-proof
-
Suitable for ceiling mounting
-
Direct mounting possible
-
SIL according to IEC 61508
-
Explosion-proof
-
Performance level according to EN ISO 13849-1
-
VdS accepted
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
Vertical fixing center distance
-
Horizontal fixing center distance
-
Contains Batteries and/or Accumulator
Special keys to reset/test manual call points cat.Nos 0 380 06/23/48/69/71
Device for emergency exit - 1 NO/NC - 5 A - 24 V= - RAL 6016
Extinguishing system device - 1 NO/NC - 5 A - 24 V= - RAL 1032
Device for emergency exit - 2 NO/NC - 5 A - 24 V= - RAL 6016
Emergency shutdown control device - 1 NO/NC - 5 A - 24 V= - RAL 9003
Safety electrical power supply - need 2 batteries 12 V 7 Ah
Sealable cover for manual call points cat.Nos 0 380 06/23/48/69/71
Mechanical status indicator - for additional signalling
Sealing kit for Safety boxes 90 series - to give IP65 to Cat.Nos 138023 / 138025 and 138071
Break glass emergency box-mushroom head-surface mounting-IP44-yellow box w LED
Break glass emergency box-2 position-surface mounting-IP44-yellow box without LED
Break glass emergency box-mushroom head-surface mounting-IP44-yellow box without LED
Break glass emergency box-mushroom head-surface mounting-IP44-red box without LED
Break glass emergency box-mushroom head-surface mounting-IP44-red box with LED
Break glass emergency box-2 position-surface mounting-IP44-red box without LED
Break glass emergency box-2 position-surface mounting-IP44-red box with LED
Emergency shutdown control device - 2 NO/NC - 5 A - 24 V= - RAL 9003
Emergency shutdown control device -2 NO/NC + 2 lights -5 A -24 V= -RAL 9003
Electromagnetic door holder-IK07-Strength 200N-average consumption 24 V= 77 mA