Rotary handle - for DPX 630 - vari-depth IP55 - standard - grey
Rotary handle - for DPX 630 - vari-depth IP55 - emergency use - red/yellow
Rotary handle - for DPX 1250/1600 - vari-depth IP55 - standard - grey
Rotary handle - for DPX 1250/1600 - vari-depth IP55 - emergency use -red/yellow
Rotary handle - for DPX³ Cat.Nos 0 262 22/41/81 - for emergency use - red/yellow
Extended shafts for DCX-M 630 A and 800 A changeover switches
Extended front terminals (4) - for DPX 630
Cage terminals (4) - for DPX 1600 - rigid cable 2x240 mm² / 2x185 mm² flexible
Cage terminals (4) - for DPX 1600 - rigid cable 4x240 mm² / 4x185 mm² flexible
RCBO - DX³ 6000 -10 kA -4P-400 V~ -10 A -30 mA -A type
RCBO - DX³ 6000 -10 kA -4P-400 V~ -20 A -30 mA -A type
RCBO - DX³ 6000 -10 kA -4P-400 V~ -25 A -30 mA -A type
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 10 A - 10 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 6 A - 10 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 16 A - 10 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 20 A - 10 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 25 A - 10 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 32 A - 10 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 6 A - 30 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 10 A - 30 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 16 A - 30 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 20 A - 30 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 25 A - 30 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 32 A - 30 mA - A type - N left hand