Cabinets PLEXO³ - IP65 - IK09 - 2 rows - 18 modules
Cabinets PLEXO³ - IP65 - IK09 - 3 rows - 18 modules
Cabinets PLEXO³ - IP65 - IK09 - 4 rows - 18 modules
Blanking plate for Convivio 3-phase distribution boards - RAL 7035 - 18 modules - separable into modules or 1/2 modules
Plain faceplate - for PLEXO³ cabinets - for 18 modules cabinets
Pack of 100 Ø20 mm ISO end caps for Plexo³ cabinets
Pack of 100 Ø25 mm ISO end caps for Plexo³ cabinets
Pack of 100 Ø32 mm ISO end caps for Plexo³ cabinets
Hour counter - IP 40 - 200 to 240 V~ - 50 HZ
Hour counter - IP 40 - 48 V~ - 50 HZ
Hour counter - IP 40 - 400 V~ - 50 Hz
Hour counter - IP 40 - 12 to 36 V=
Compteur d'énergie monophasé 1 module à raccordement direct jusqu'à 32A
Blanking plates (5) - for PLEXO³ cabinets - separable - grey R746A
On-line double conversion UPS - 6000 VA - 5400 W- backup time 22 min
On-line double conversion UPS - with isolation transformer - 6000 VA - 5400 W
On-line double conversion UPS - 10000 VA - 9000 W- backup time 10 min
On-line double conversion UPS - with isolation transformer - 10000 VA - 9000 W
On-line double conversion UPS - tower - 1000 VA - 900 W
On-line double conversion UPS - tower - 2000 VA - 1800 W
On-line double conversion UPS - tower - 3000 VA - 2700 W
Legrand Daker DK Plus 1kVA - UPS (rack-tower / extended battery)
Legrand Daker DK Plus 2kVA - UPS (rack-tower / extended battery)
Legrand Daker DK Plus 3kVA - UPS (rack-tower / extended battery)