Pack of 100 Ø25 mm ISO end caps for Plexo³ cabinets
Pack of 100 Ø32 mm ISO end caps for Plexo³ cabinets
Blanking plate for Convivio 3-phase distribution boards - RAL 7035 - 18 modules - separable into modules or 1/2 modules
Fixing device XL³ 4000 - 1 DMX³ 2500/4000 / DMX³-I draw-out version - 24 modules
Fixing plate XL³ 4000 - 36 modules - for 1 or 2 DMX³/DMX³-I 1600
Fixing plate XL³ 4000 - 24 modules - for 1 DMX³/DMX³-I 1600
Fixing plate XL³ 4000 - cable sleeve - for 1 DMX³/DMX³-I 1600
Cabinets PLEXO³ - IP65 - IK09 - 2 rows - 18 modules
Cabinets PLEXO³ - IP65 - IK09 - 3 rows - 18 modules
Cabinets PLEXO³ - IP65 - IK09 - 4 rows - 18 modules
Closed document holder - self-adhesive - 324x120x18 mm - RAL 9002
Pack of 100 Ø20 mm ISO end caps for Plexo³ cabinets
Plain faceplate - for PLEXO³ cabinets - for 18 modules cabinets
DMX³ 1600 compartment kit for XL³ 4000/6300 - width 24 modules - depth 975 mm
Finishing panel for XL³ 6300 enclosure - IP30 - 1300 x 2000 mm
Support frame XL³ 4000 - fixed - H. 2200 - for enclos. width 975 with sleeves
DPX³ compartment kit for XL³4000/6300 - height 200 mm
DPX³ compartment kit for XL³4000/6300 - height 300 mm
DPX³ compartment kit for XL³4000/6300 - height 400 mm
Rear partitioning divider for space compartment for XL³ 4000/6300
Fixing plate - for mounting DMX³ 6300 3P/4P fixed version in XL³ 6300 enclosure
Fixing plate - for mounting DMX³ 6300 3P/4P draw-out in XL³ 6300 enclosure
Supports for terminal block-For 3 and 4 rows cabinets, 12 and 18 modules per row
Spacer XL³ 4000 - for raising the roof